feedback
Rate this webpage

Need
Support?


NCV5501: Linear Voltage Regulator, LDO, 500 mA

Overview
Specifications
Packages
Datasheet: Linear Voltage Regulator, LDO, 500 mA
Rev. 12 (207.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
This low dropout (LDO) linear voltage regulator provides up to 500 mA over a user-adjustable output range of 1.25 V to 5.0 V, or at a fixed output voltage of 1.5 V, 3.3 V or 5.0 V, with typical output voltage accuracy better than 3%. An internal PNP pass transistor permits low dropout voltage and operation at full load current at the minimum input voltage. NCV versions are qualified for demanding automotive applications that require extended temperature operation and site and change control. NCP5500 and NCV5500 versions include an Enable/Shutdown function and are available in a DPAK 5 and SOIC 8 packages. NCP5501 and NCV5501 versions are available in DPAK 3 for applications that do not require logical on/off control. This regulator family is ideal for applications that require a broad input voltage range, and low dropout performance up to 500 mA load using low cost ceramic capacitors. Integral protection features include short circuit current and thermal shutdown.
Features
 
  • Output Current up to 500 mA
  • 2.9% Output Voltage Accuracy
  • Low Dropout Voltage (230 mV at 500 mA)
  • Enable Control Pin (NCP5500 / NCV5500)
  • Reverse Bias Protection
  • Short Circuit Protection
  • Thermal Shutdown
  • Wide Operating Temperature Range
    NCV5500 / NCV5501; -40 °C to +125 °C Ambient Temperature
    NCP5500 / NCP5501; -40 °C to +85 °C Ambient Temperature
  • NCV Prefix for Applications that Require Site and Change Control
  • Stable with Low Cost Ceramic Capacitors
  • These are Pb-Free Devices
Applications
  • Automotive
  • Industrial and Consumer
  • Post SMPS Regulation
  • Point of Use Regulation
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV5501DT15G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, 500 mA, Vout: 1.5 V DPAK-3 369C 1 Tube 75 $0.3733
NCV5501DT15RKG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, 500 mA, Vout: 1.5 V DPAK-3 369C 1 Tape and Reel 2500 $0.3733
NCV5501DT33G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, 500 mA, Vout: 3.3 V DPAK-3 369C 1 Tube 75 $0.3733
NCV5501DT33RKG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, 500 mA, Vout: 3.3 V DPAK-3 369C 1 Tape and Reel 2500 $0.3733
NCV5501DT50G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, 500 mA, Vout: 5.0 V DPAK-3 369C 1 Tube 75 $0.3733
NCV5501DT50RKG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, 500 mA, Vout: 5.0 V DPAK-3 369C 1 Tape and Reel 2500 $0.3733
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2015-07-08) : 10,275
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 5,400
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 20:07:04 MST 2015) : 9780
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Sat Jul 11 20:05:07 MST 2015) : 25
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 1,050
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : <1K
Datasheet: Linear Voltage Regulator, LDO, 500 mA
Rev. 12 (207.0kB)
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 500 mA, Vout: 1.5 V   Single   Positive   1.5   0.5   18   0.3   0.3   75   35   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 500 mA, Vout: 1.5 V   Single   Positive   1.5   0.5   18   0.3   0.3   75   35   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 500 mA, Vout: 3.3 V   Single   Positive   3.3   0.5   18   0.3   0.3   75   35   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 500 mA, Vout: 3.3 V   Single   Positive   3.3   0.5   18   0.3   0.3   75   35   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 500 mA, Vout: 5.0 V   Single   Positive   5   0.5   18   0.3   0.3   75   35   DPAK-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, 500 mA, Vout: 5.0 V   Single   Positive   5   0.5   18   0.3   0.3   75   35   DPAK-3 
Previously Viewed Products
Clear List