Dual High Side Switch with Adjustable Current Limit and Diagnostic Features

Favorite

Overview

The NCV47822 dual channel High Side Switch (HSS) with 250 mA per channel is designed for use in harsh automotive environments. The device has a high peak input voltage tolerance and reverse input voltage, reverse bias, overcurrent and overtemperature protections. The integrated current sense feature (adjustable by resistor connected to CSO pin for each channel) provides diagnosis and system protection functionality. The CSO pin output current creates voltage drop across CSO resistor which is proportional to output current of each channel. Extended diagnostic features in OFF state are also available and controlled by dedicated input and output pins.

  • Audio and Infotainment System
  • Satellite Radio
  • Navigation
  • Instrument Cluster
  • Automotive
  • Two Independent Enable Inputs (3.3 V Logic Compatible)
  • Adjustable Current Limits: up to 350 mA
  • Diagnostic Features:Short to Battery and Open Load detection in OFF StateInternal Components for OFF State DiagnosticsOpen Collector Flag Output
  • Output Current per Channel: up to 250 mA
  • Protection: Current Limitation, Thermal Shutdown, Reverse Input Voltage
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV47822PAAJR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 EP

1

260

REEL

2500

N

Dual

Positive

High Side Switch

0.25

-

40

0.23

0.85

-

-

-

-

-

$1.0268

More Details

Show More

1-25 of 25

Products per page

Jump to :