feedback
Rate this webpage

Need
Support?


NCV47700: 5 V to 20 V Adjustable Low Dropout Regulator with Adjustable Current Limit

Overview
Specifications
Datasheet: 5 V to 20 V Adjustable Low Dropout Regulator with Adjustable Current Limit
Rev. 2 (168.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCV47700 is a 350 mA output current integrated low dropout regulator designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The device is offered with adjustable voltage versions available in 6% output voltage accuracy. It has a high peak input voltage tolerance and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and enable for control of the state of the output voltage. The integrated current sense feature provides diagnosis and system protection functionality. The current limit of the device is adjustable by resistor connected to CSO pin. Voltage on CSO pin is proportional to output current.
Features   Benefits
     
  • Enable Input
 
  • Save battery life - quiescent current down to 10µA max.
  • Adjustable Current Limit (from 10 mA to 350 mA)with 10% accuracy
 
  • Current sense feature provides diagnosis and system protection functionality.
  • AEC-Q100 Qualified
 
  • Meets automotive qualification requirements.
  • Adjustable Voltage Version (from 5 V to 20 V) 6% Output Voltage
   
  • Protection: Current Limitation, Thermal Shutdown, Reverse Input Voltage
   
Applications   End Products
  • Audio and Infotainment System
  • Instrument Cluster
  • Navigation
  • Satellite Radio
 
  • Automotive
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (2)
Data Sheets (1) Evaluation Board Documents (4)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NV47700PDAJGEVB Active
Pb-free
350 mA LDO Regulator Evaluation Board
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV47700DAJR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
5 V to 20 V Adjustable Low Dropout Regulator with Adjustable Current Limit SOIC-8 751-07 1 Tape and Reel 2500 $0.72
NCV47700PDAJR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
5 V to 20 V Adjustable Low Dropout Regulator with Adjustable Current Limit, +/-6% Output voltage accuracy SOIC-8 EP 751AC 2 Tape and Reel 2500 $0.72
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: 5 V to 20 V Adjustable Low Dropout Regulator with Adjustable Current Limit
Rev. 2 (168.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     5 V to 20 V Adjustable Low Dropout Regulator with Adjustable Current Limit   Single   Positive     0.35   40   0.25   0.15   70   100   SOIC-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     5 V to 20 V Adjustable Low Dropout Regulator with Adjustable Current Limit, +/-6% Output voltage accuracy   Single   Positive   Adjustable   0.35   40   0.25   0.15   70   100   SOIC-8 EP 
Previously Viewed Products
Clear List