LDO Regulator, 100 mA, Low Dropout, High PSRR

Favorite

Overview

The NCV47411 is a dual integrated low dropout regulator with100 mA per channel designed for use in harsh automotiveenvironments. It includes wide operating temperature and inputvoltage ranges. The device is offered with adjustable voltage versionavailable in 3% output voltage accuracy. It has a high peak inputvoltage tolerance and reverse input voltage protection. It also providesovercurrent protection, overtemperature protection and enable forcontrol of the state of the output voltage of each channel. Theintegrated current sense feature provides diagnosis and systemprotection functionality. The current limit of the device is adjustableby resistor connected to CSO pin for each channel. CSO pin outputcurrent creates voltage drop across CSO resistor which is proportionalto output current of each channel.

  • Audio and Infotainment System
  • Instrument Cluster
  • Navigation
  • Satellite Radio
  • Automotive
  • Adjustable Voltage Version (from 3.3 V to 20 V) 3% Output Voltage
  • Enable Input (3.3 V Logic Compatible Thresholds)
  • Adjustable Current Limit up to 150 mA
  • Protection: Current Limitation, Thermal Shutdown, Reverse Input Voltage
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV47411PAAJR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 EP

1

260

REEL

2500

N

Dual

Positive

Adj

0.1

-42

40

0.25

0.235

75

130

Yes

No

Automotive

$0.8714

More Details

Show More

1-25 of 25

Products per page

Jump to :