LDO Regulator, 150 mA

Favorite

Overview

The NCV4269C is a 5.0 V precision micropower voltage regulator with an output current capability of 150 mA.

The output voltage is accurate within ±2.0% with a maximum dropout voltage of 0.5 V at 100 mA. Low quiescent current is a feature drawing only 125 µA with a 1.0 mA load. This part is ideal for any and all battery operated microprocessor equipment.

Microprocessor control logic includes an active reset output RO with delay and a SI/SO monitor which can be used to provide an early warning signal to the microprocessor of a potential impending reset signal. The use of the SI/SO monitor allows the microprocessor to finish any signal processing before the reset shuts the microprocessor down.

The active Reset circuit operates correctly at an output voltage as low as 1.0 V. The Reset function is activated during the power up sequence or during normal operation if the output voltage drops outside the regulation limits.

The reset threshold voltage can be decreased by the connection of an external resistor divider to the RADJ lead. The regulator is protected against reverse battery, short circuit, and thermal overload conditions. The device can withstand load dump transients making it suitable for use in automotive environments. The device has also been optimized for EMC conditions.

  • Body and Chassis
  • Powertrain
  • Infotainment
  • Automotive
  • 5.0V +/- 2% Output with 150mA Output Current Capability
  • Active Reset Output Low Down to VQ=1.0V; Adjustable Reset Threshold
  • Fault Protection:
    -40V Reverse Voltage Protection
    Short Circuit Protection
    Thermal overload protection
  • Early Warning through SI/SO Leads, adjustable threshold via external resistor
  • AEC Q100 Qualified
  • Very Low Dropout Voltage
  • Integrated Pullup Resistor at Logic Outputs (To Use External Resistors, Select the NCV4279C)
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4269CD150R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Single

Positive

5

0.15

-40

45

0.5

0.125

-

-

No

Yes

Automotive

$0.5741

More Details

NCV4269CD250R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

Single

Positive

5

0.15

-40

45

0.5

0.125

-

-

No

Yes

Automotive

$0.7652

More Details

NCV4269CPA50R2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 EP

1

260

REEL

2500

N

Single

Positive

5

0.15

-40

45

0.5

0.125

-

-

No

Yes

Automotive

Price N/A

More Details

NCV4269CPD50R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8 EP

2

260

REEL

2500

Y

Single

Positive

5

0.15

-40

45

0.5

0.125

-

-

No

Yes

Automotive

$0.7116

More Details

Show More

1-25 of 25

Products per page

Jump to :