LDO Regulator, 150 mA, 45 V, 40 µA IQ, with Enable

Overview

The NCV4266−2C is a 150 mA output current integrated low dropout, low quiescent current regulator family designed for use in harsh automotive environments. It includes wide operating temperature and input voltage ranges. The device is offered with fixed voltage versions of 3.3 V and 5.0 V available in 2% output voltage accuracy. It has a high peak input voltage tolerance and reverse input voltage protection. It also provides overcurrent protection, overtemperature protection and enable function for control of the state of the output voltage. The NCV4266−2C is available in SOT−223 surface mount package. The output is stable over a wide output capacitance and ESR range. The NCV4266−2C has improved startup behavior during input voltage transients.

  • Body Control Module
  • Instruments and Clusters
  • Occupant Protection and Comfort
  • Powertrain
  • Automotive
  • 5.0 V, 3.3 V with ±2% Output Voltage Accuracy, Over Full Temperature Range, up to 150 mA
  • Low Quiescent Current 40 µA (typ.) at 100 µA Load
  • Low Dropout 500 mV (max.) at 100 mA Load Current
  • Enable Input
  • Protections:
    +45 V Peak Transient Voltage
    -42 V Reverse Voltage
    Short Circuit
    Thermal Overload
  • AEC-Q100 Grade 1 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NCV4266-2C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4266-2CST33T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

3

260

REEL

4000

Yes

Single

Positive

3.3

0.15

4.5

45

-

0.04

68

-

Yes

No

Automotive

$0.5175

More Details

NCV4266-2CST50T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

3

260

REEL

4000

Yes

Single

Positive

5

0.15

5.5

45

0.23

0.04

68

-

Yes

No

Automotive

$0.5063

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.