LDO Regulator, 100 mA, 45 V, 33 µA IQ

Overview

The NCV4264-2 is functionally and pin for pin compatible with NCV4264 with a lower quiescent current consumption. Its output stage supplies 100 mA with +/-2.0% output voltage accuracy. Maximum dropout voltage is 500 mV at 100 mA load current. It is internally protected against 45 V input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

  • Body and Chassis
  • Powertrain
  • Engine Control Module
  • Automotive
  • 5.0 V and 3.3 V Fixed Output Voltage with 2% Output Voltage Accuracy
  • Maximum 60 µA Quiescent Current with 100 µA load
  • Protections:
    -42 V Reverse Voltage Protection
    Short Circuit Protection
    Thermal Overload Protection
  • AEC-Q100 Qualified
  • Very Low Dropout

Tools and Resources

Product services, tools and other useful resources related to NCV4264-2

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4264-2D33R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Yes

Single

Positive

3.3

0.1

4.5

45

0.27

0.033

67

-

No

No

Automotive

$0.5887

More Details

NCV4264-2ST33T3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

3

260

REEL

4000

No

Single

Positive

3.3

0.1

-

45

0.27

0.033

67

-

No

No

Automotive

Price N/A

More Details

NCV4264-2ST50T3G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

3

260

REEL

4000

Yes

Single

Positive

5

0.1

-

45

0.27

0.033

67

-

No

No

Automotive

$0.6543

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.