LDO Regulator, 100 mA, Low Iq, High PSRR

Overview

The NCV4264−2C is a low quiescent current consumption LDO regulator. Its output stage supplies 100 mA with +/-2.0 % output voltage accuracy. Maximum dropout voltage is 500 mV at 100 mA load current. It is internally protected against 45 V input transients, input supply reversal, output overcurrent faults, and excess die temperature. No external components are required to enable these features.

  • Engine Control Module
  • Body and Chassis
  • Powertrain

  • Automotive

  • Maximum 60 µA Quiescent Current with 100 µA Load
  • Very Low Dropout 500 mV (max) at 100 mA Load Current
  • Fault Protections:
    -42 V Reverse Voltage Protection
    Short Circuit/Overcurrent Protection
    Thermal Overload Protection
  • 5.0 V and 3.3 V Fixed Output Voltage with 2% Output Voltage Accuracy, Over Full Temperature Range
  • AEC-Q100 Qualified

Tools and Resources

Product services, tools and other useful resources related to NCV4264-2C

Buy/Parametrics Table
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCV4264-2CST33T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

Y

Single

Positive

3.3

0.1

-42

45

0.23

0.033

67

-

No

No

Automotive

$0.5119

More Details

NCV4264-2CST50T3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

Y

Single

Positive

5

0.1

-42

45

0.27

0.033

67

-

No

No

Automotive

$0.4949

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.