Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Quad

Active

Overview

The MC33272/74 series of monolithic op-amps are quality fabricated with innovative Bipolar design concepts. This dual and quad operational amplifier series incorporates Bipolar inputs along with a patented Zip-R-Trim element for input offset voltage reduction. The MC33272/74 series of op-amps exhibits low input offset voltage and high gain bandwidth product. Dual-doublet frequency compensation is used to increase the slew rate while maintaining low input noise characteristics. Its all NPN output stage exhibits no deadband crossover distortion, large output voltage swing, and an excellent phase and gain margin. It also provides a low open loop high frequency output impedance with symmetrical source and sink AC frequency performance.

  • Input Offset Voltage Trimmed to 100 µV (Typ)
  • Low Input Bias Current: 300 nA
  • Low Input Offset Current: 3.0 nA
  • High Input Resistance: 16 MΩ
  • Low Noise: 18 nV/ (sq. root Hz) @ 1.0 kHz
  • High Gain Bandwidth Product: 24 MHz @ 100 kHz
  • High Slew Rate: 10 V/µs
  • Power Bandwidth: 160 kHz
  • Excellent Frequency Stability
  • Unity Gain Stable: w/Capacitance Loads to 500 pF
  • Large Output Voltage Swing: +14.1 V/ -14.6 V
  • Low Total Harmonic Distortion: 0.003%
  • Power Supply Drain Current: 2.15 mA per Amplifier
  • Single or Split Supply Operation: +3.0 V to +36 V or +/-1.5 V to +/-18 V
  • ESD Diodes Provide Added Protection to the Inputs

Tools and Resources

Product services, tools and other useful resources related to NCV33274A
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCV33274AD

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

TUBE

55

N

No

4

3

36

2.15

1

24

10

37

2

18

300000

100

Bipolar

-40 to 125

Price N/A

More Details

NCV33274ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

No

4

3

36

2.15

1

24

10

37

2

18

300000

100

Bipolar

-40 to 125

Price N/A

More Details

NCV33274ADR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

REEL

2500

N

No

4

3

36

2.15

1

24

10

37

2

18

300000

100

Bipolar

-40 to 125

Price N/A

More Details

NCV33274ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

No

4

3

36

2.15

1

24

10

37

2

18

300000

100

Bipolar

-40 to 125

$0.5979

More Details

NCV33274ADTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

No

4

3

36

2.15

1

24

10

37

2

18

300000

100

Bipolar

-40 to 125

$0.7238

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.