feedback
Rate this webpage

Need
Support?


NCV33161: Universal Voltage Monitor - Auto Rated

Overview
Specifications
Packages
Datasheet: Universal Voltage Monitors
Rev. 12 (184kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
The MC34161/MC33161/NCV33161 are universal voltage monitors intended for use in a wide variety of voltage sensing applications. These devices offer the circuit designer an economical solution for positive and negative voltage detection. The circuit consists of two comparator channels each with hysteresis, a unique Mode Select Input for channel programming, a pinned out 2.54 V reference, and two open collector outputs capable of sinking in excess of 10 mA. Each comparator channel can be configured as either inverting or noninverting by the Mode Select Input. This allows over, under, and window detection of positive and negative voltages. The minimum supply voltage needed for these devices to be fully functional is 2.0 V for positive voltage sensing and 4.0 V for negative voltage sensing.

Applications include direct monitoring of positive and negative voltages used in appliance, automotive, consumer, and industrial equipment.
Features   Benefits
     
  • NCV Version for Automotive
 
  • AEC-Q100 Qualified
  • Unique Mode Select Input Allows Channel Programming
   
  • Over, Under, and Window Voltage Detection
   
  • Positive and Negative Voltage Detection
   
  • Fully Functional at 2.0 V for Positve Voltage Sensing and 4.0 V for Negative Voltage Sensing
   
  • Pinned Out 2.54 V Reference with Current Limit Protection
   
  • Low Standby Current
   
  • Open Collector Outputs for Enhanced Device Flexibility
   
  • Pb-Free Packages are Available
   
Applications
  • Body Electronic
  • Braking
  • Infotainment
  • Instrument Cluster
  • Nagivator
  • Occupant Comfort
  • Occupant Protection
  • Powertrain
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCV33161DMR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Universal Voltage Monitor - Auto Rated, Univ Volt Monitor Auto Std Micro8™ 846A-02 1 Tape and Reel 4000 $0.5067
NCV33161DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Universal Voltage Monitor - Auto Rated SOIC-8 751-07 1 Tape and Reel 2500 $0.5067
NCV33161DR2 Last Shipments
AEC Qualified
PPAP Capable
Universal Voltage Monitor - Auto Rated SOIC-8 751-07 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 17 to 20
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Universal Voltage Monitors
Rev. 12 (184kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description Voltages Monitored VCC Max (V) V(TO) Typ (V) IQ Typ (µA) Reset Active State Reset Timer Manual Reset Watchdog Timer Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Universal Voltage Monitor - Auto Rated, Univ Volt Monitor Auto Std   2   40   1.27   560     No   No   No   Micro8™ 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Universal Voltage Monitor - Auto Rated   2   40   1.27   560     No   No   No   SOIC-8 
Previously Viewed Products
Clear List