Voltage Supervisor, Undervoltage Sensing Circuit, 4.59 V, with Active Low Open Collector Output, Qualified for 5.0 V Systems

Favorite

Overview

The MC33064/MC34064 is an undervoltage sensing circuit specifically designed for use as a reset controller in microprocessor-based systems. It offers the designer an economical solution for low voltagedetection with a single external resistor. The MC33064/MC34064 features a trimmed-in-package bandgap reference, and a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation. The open collector reset output is capable of sinking in excess of 10 mA, and operation is guaranteed down to 1.0 V input with low standby current. The MC devices are packaged in 3-pinTO-226AA, 8-pin SO-8,Micro-8 and 5pin SOT-23/TSOP-5 surface mount packages. The NCV device is packaged in SO-8 and TO-226AA.

Applications include direct monitoring of the 5.0 V MPU/logic power supply used in appliance, automotive, consumer and industrial equipment.

  • Trimmed-In-Package Temperature Compensated Reference
  • Comparator Threshold of 4.6 V at 25° C
  • Precise Comparator Thresholds Guaranteed Over Temperature
  • Comparator Hysteresis Prevents Erratic Reset
  • Reset Output Capable of Sinking in Excess of 10 mA
  • Internal Clamp Diode for Discharging Delay Capacitor
  • Guaranteed Reset Operation with 1.0 V Input
  • Low Standby Current
  • Economical TO-226AA, SO-8, Micro-8 and SOT-23/TSOP-5 Surface Mount Packages
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

NCV33064D-5R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

1

6.5

4.61

390

Low

No

No

No

Price N/A

More Details

NCV33064D-5R2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

1

6.5

4.61

390

Low

No

No

No

$0.2636

More Details

NCV33064DM-5R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

235

REEL

4000

N

1

6.5

4.61

390

Low

No

No

No

Price N/A

More Details

NCV33064DM-5R2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

1

6.5

4.61

390

Low

No

No

No

Price N/A

More Details

NCV33064P-5RA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

1

6.5

4.61

390

Low

No

No

No

Price N/A

More Details

NCV33064P-5RAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

1

6.5

4.61

390

Low

No

No

No

Price N/A

More Details

NCV33064P-5RP

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

1

6.5

4.61

390

Low

No

No

No

Price N/A

More Details

NCV33064P-5RPG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

N

1

6.5

4.61

390

Low

No

No

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :