Operational Amplifier, Single Supply, Dual

Favorite

Overview

Utilizing the circuit designs perfected for quad op-amps, this dual op-amp features low power drain, a common mode input voltage range extending to ground/VEE, and single supply or split supply operation. The LM358 series is equivalent to one-half of an LM324. These amplifiers have several distinct advantages over standard operational amplifier types in single supply applications. They can operate at supply voltages as low as 3.0 V or as high as 32 V, with quiescent currents about one-fifth of those associated with the MC1741 (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.

  • Short Circuit Protected Outputs
  • True Differential Input Stage
  • Single Supply Operation: 3.0 V to 32 V
  • Low Input Bias Currents
  • Internally Compensated
  • Common Mode Range Extends to Negative Supply
  • Single and Split Supply Operation
  • ESD Clamps on the Inputs Increase Ruggedness of the Device without Affecting Operation
  • Pb-Free Packages are Available
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCV2904DMR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

Micro8

1

235

REEL

4000

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 125

Price N/A

More Details

NCV2904DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 125

$0.1639

More Details

NCV2904DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 125

Price N/A

More Details

NCV2904DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

No

2

3

32

0.75

7

1

0.6

40

7

-

-45000

70

Bipolar

-40 to 125

$0.1033

More Details

Show More

1-25 of 25

Products per page

Jump to :