Comparator, Quad, Single Supply, 36V

Favorite

Overview

This comparator is designed for use in level detection, low-level sensing and memory applications in consumer automotive and industrial electronic applications.

  • Single or Split Supply Operation
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: +/- 5.0 nA (Typ)
  • Input Common Mode Voltage Range to Gnd
  • Low Output Saturation Voltage: 130 mV (Typ) @ 4.0 mA
  • TTL and CMOS Compatible
  • ESD Clamps on the Inputs Increase Reliability without Affecting Device Operation
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
IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

NCV2901DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

4

3

36

16

1

1300

7

-40

125

$0.1347

More Details

NCV2901DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

4

3

36

16

1

1300

7

-40

125

$0.2007

More Details

Show More

1-25 of 25

Products per page

Jump to :