Automotive High Voltage Switching Regulator

Favorite

Overview

The NCV1072 / NCP1075 products integrate a fixed frequency current mode controller with a 670 V MOSFET. Available in a PDIP-7 or SOT-223 package, the NCV1072/5 offer a high level of integration, including soft-start, frequency-jittering, short-circuit protection, skip-cycle, a maximum peak current set point, ramp compensation, and a Dynamic Self-Supply (eliminating the need for an auxiliary winding). Unlike other monolithic solutions, the NCV1072/5 is quiet by nature: during nominal load operation, the part switches at one of the available frequencies (65, 100 or 130 kHz). When the output power demand diminishes, the IC automatically enters frequency foldback mode and provides excellent efficiency at light loads. When the power demand reduces further, it enters into a skip mode to reduce the standby consumption down to a no load condition. Protection features include: a timer to detect an overload or a short-circuit event, Overvoltage Protection with auto-recovery and low input line voltage detection. For improved standby performance, the connection of an auxiliary winding stops the DSS operation and helps to reduce input power consumption below 50 mW at high line.

  • EV Auxiliary Power Supply
  • On Board Chargers
  • EV Traction Inverters
  • High Voltage DC/DC Converters
  • Auxiliary HV Motor Control
  • Integrated 670 V MOSFET with RDS(on) of 11 Ω
  • Current-Mode Fixed Frequency Operation (65/100/130 kHz)
  • Peak Current: NCP1072 = 250mA / NCP1075 = 450 mA
  • Skip-Cycle Operation at Low Peak Current
  • Dynamic Self-Supply (DSS)
  • Auto-Recovery Output Short Circuit Protection with Timer-Based Detection
  • 300 µA No Load Power Consumption
  • AEC-Qualifiied
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
Control Mode

fsw Typ (kHz)

fJitter Typ (%)

Stand-by Mode

RDS(ON) Typ (Ω)

V(BR)DSS Max (V)

IPeak (mA)

HV Start-up Min (V)

DSS (mA)

UVLO

Short Circuit Protection

Over Power Compensation

Brown-out

Latch

Reference Price

NCV1072P065G

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

50

Y

Current Mode

65

Yes

Yes

11

670

250

Yes

9

6.3

Yes

No

No

No

$0.667

More Details

NCV1072P100G

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

50

Y

Current Mode

100

Yes

Yes

11

670

250

Yes

9

6.3

Yes

No

No

No

$0.667

More Details

NCV1075P065G

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

50

Y

Current Mode

65

Yes

Yes

11

670

450

Yes

9

6.3

Yes

No

No

No

$0.667

More Details

NCV1075P100G

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-7

NA

0

TUBE

50

Y

Current Mode

100

Yes

Yes

11

670

450

Yes

9

6.3

Yes

No

No

No

$0.667

More Details

Show More

1-25 of 25

Products per page

Jump to :