AEC Qual - 100 V Synchronous Buck Controller

Favorite

Overview

The NCV1034 is a high voltage PWM controller designed for high performance synchronous Buck dc-dc applications. The NCV1034 drives a pair of external N-MOSFETs using a programmable switching frequency up to 500 kHz which allows flexibility to tune the operation of the IC to meet system level requirements. An external synchronization feature allows the simplification of system level filter design. The output voltage can be precisely regulated using the internal 1.25 V reference voltage for low voltage applications. Protections such as under voltage lockout and hiccup current limit are provided to give required system level security in the event of a fault.

  • 48 V Non-Isolated DC-DC Converter
  • Automotive High Voltage DC-DC Converters
  • Automotive
  • Input voltage up to 100V
  • 2 A Output Drive Capability
  • 1.25 V +/-2.5% feedback voltage across temperature
  • External Frequency Synchronization
  • Programmable switching frequency up to 500 kHz
  • AEC-Q100 Qualified
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCV1034DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

3

260

REEL

2500

N

Step-Down

1

Voltage Mode

8

100

500

$1.5049

More Details

Show More

1-25 of 25

Products per page

Jump to :