Operational Amplifier, 75 µV Max Offset, 0.25 µV/C, 35 µA, Zero-Drift

Favorite

Overview

The NCS2325 is a dual channel, CMOS, operational amplifier providing precision performance. The zero-drift architecture allows for continuous auto-calibration, which provides very low offset, near-zero drift over time and temperature, and near flat 1/f noise at only 35 µA (max) quiescent current. These benefits make this device ideal for precision DC applications. These op amps provide rail−to−rail input and output performance and are optimized for low voltage operation as low as 1.8 V and up to 5.5 V.

  • Battery Powered Instruments
  • Temperature Measurements
  • Transducer Applications
  • Electronic Scales
  • Medical Instrumentation
  • Current Sensing
  • Low Offset Voltage: 14 µV typ, 75 µV max at 25°C
  • Zero Drift: 0.25 µV/°C max
  • Low Noise: 1 µVpp, 0.1 Hz to 10 Hz
  • Quiescent Current: 21 µA typ, 35 µA max at 25 °C
  • Supply Voltage: 1.8 V to 5.5 V
  • Rail−to−Rail Input and Output
  • Internal EMI Filtering
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS2325DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

Y

Input/Output

2

1.8

5.5

0.021

0.05

0.27

0.1

5

14

100

50

110

CMOS

-40 to 125

$0.7653

More Details

NCS2325DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

3000

Y

Input/Output

2

1.8

5.5

0.021

0.05

0.27

0.1

5

14

100

50

110

CMOS

-40 to 125

$0.7937

More Details

Show More

1-25 of 25

Products per page

Jump to :