Precision Quad Operational Amplifier, 2 MHz Bandwidth, Low Noise, Zero-Drift, 25 µV Offset

Favorite

Overview

The NCS2191x family of high precision Zero-Drift Op Amps feature low input offset voltage and low offset drift over time and temperature. These devices have low quiescent current and low noise performance with a rail−to−rail output swing within 10 mV of the rails. The NCS21914 operates over a wide supply range from 4 V to 36 V. All versions are specified for operation from −40°C to +125°C. Automotive qualified options are available under the NCV prefix.

Product Family:

  NCS21911 NCS21912 NCS21914
Channel 1 2 4
Packages SOT23-5 SOIC-8, Micro-8 TSSOP-14, SOIC-14

  • Current Sensing
  • Temperature Monitoring
  • Electronic Scales
  • Medical Instrumentation
  • Automotive
  • Power Supplies
  • Motor Control
  • Industrial Automation
  • Sensor Interface
  • Traction Inverters
  • Electronic Power Steering
  • Battery Management Circuits/Systems
  • Low Offset Voltage: 25 µV Max
  • Low Offset Drift:0.085 µV/°C max
  • Supply Voltage: 4 to 36V
  • Quiescent Current: 570 µA Max
  • Low Noise: 22 nV/√Hz typical
  • Gain-Bandwidth Product: 2 MHz typical
  • Rail−to−Rail Output
  • Integrated EMI Filters
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS21914DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

Output

4

4

36

0.475

0.025

2

1.6

16

0.02

22

100

130

CMOS

-40 to 125

$1.1845

More Details

NCS21914DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

F

Output

4

4

36

0.475

0.025

2

1.6

16

0.02

22

100

130

CMOS

-40 to 125

$1.3168

More Details

NCV21914DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

Output

4

4

36

0.475

0.025

2

1.6

16

0.02

22

100

130

CMOS

-40 to 125

$1.38

More Details

NCV21914DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

F

Output

4

4

36

0.475

0.025

2

1.6

16

0.02

22

100

130

CMOS

-40 to 125

$1.4375

More Details

Show More

1-25 of 25

Products per page

Jump to :