Operational Amplifier, Wide supply range, 3 MHz CMOS Op-Amp

Favorite

Overview

The NCS2007x series operational amplifiers provide rail−to−rail output operation, 3 MHz bandwidth, and are available in single, dual, and quad configurations. Rail−to−rail operation enables the user to make optimal use of the entire supply voltage range. The NCS2007x can operate on supply voltages as low as 2.7 V up to 36V over the temperature range of −40°C to 125°C. At a 2.7 V supply, the high bandwidth provides a slew rate of 2.8 V/µs while only consuming 405 µA of quiescent current per channel. The wide supply range allows the NCS2007x to run on supply voltages as high as 36 V, making it ideal for a broad range of applications. Since this is a CMOS device, high input impedance and low bias currents make it ideal for interfacing to a wide variety of signal sensors. The NCS2007x devices are available in a variety of compact packages.

Product Family:

  NCS20071 NCS20072 NCS20074
Channel 1 2 4
Packages SOT553, SOT23-5 SOIC-8, Micro-8, TSSOP-8 TSSOP-14, SOIC-14

  • Economical low side current sensing solution
  • Sensor signal conditioning including high impedance sensors
  • Rail to Rail output swing applications
  • Active Filters
  • Automotive
  • Battery powered Instruments
  • Power Supplies
  • Notebook Computers
  • Industrial Equipment
  • Lighting Modules
  • Rail−To−Rail Output
  • Wide Supply Range: 2.7 V to 36 V
  • Wide Bandwidth: 3 MHz typical at VS = 2.7 V
  • High Slew Rate: 2.8 V/µs typical at VS = 2.7 V
  • Low Supply Current: 405 µA per channel at VS = 2.7 V
  • Low Input Bias Current: 5 pA typical
  • Wide Temperature Range: −40°C to 125°C
  • Available in a variety of packages
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS20074DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

Output

4

2.7

36

0.41

3

3

2.8

50

2

30

5

145

CMOS

-40 to 125

$0.4025

More Details

NCS20074DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

Y

Output

4

2.7

36

0.41

3

3

2.8

50

2

30

5

145

CMOS

-40 to 125

$0.4379

More Details

NCV20074DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

Output

4

2.7

36

0.41

4

3

2.8

50

2

30

5

145

CMOS

-40 to 125

$0.4255

More Details

NCV20074DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

Y

Output

4

2.7

36

0.41

4

3

2.8

50

2

30

5

145

CMOS

-40 to 125

$0.414

More Details

Show More

1-25 of 25

Products per page

Jump to :