Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output

Favorite

Overview

The NCS2003 family of op amps features high slew rate, low voltage operation with rail−to−rail output drive capability. The 1.8 V operation allows high performance operation in low voltage, low power applications. The fast slew rate and wide unity−gain bandwidth (5 MHz at 1.8 V) make these op amps suited for high speed applications. The low input offset voltage (4 mV max) allows the opamp to be used for current shunt monitoring. Additional features include no output phase reversal with overdriven inputs and ultra low input bias current of 1 pA.The NCS2003 family is the ideal solution for a wide range of applications and products. The single channel NCS2003, dual channel NCS20032, and quad channel NCS20034 are available in a variety of compact and space−saving packages. The NCV prefix denotes that the device is AEC−Q100 Qualified and PPAP Capable.

  • Current Shunt Monitor
  • Signal Conditioning
  • Active Filter
  • Sensor Buffer
  • Motor Control Drives
  • Hard Drives
  • Medical Devices
  • White Goods and Air Conditioners
  • Unity Gain Bandwidth: 7 MHz at VS = 5 V
  • Fast Slew Rate: 8 V/µs rising, 12.5 V/µs falling at VS = 5 V
  • Rail−to−Rail Output
  • No Output Phase Reversal for Over−Driven Input Signals
  • Low Offset Voltage: 0.5 mV typical
  • Low Input Bias Current: 1 pA typical
  • NCV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

NCS20032DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

Y

Output

2

1.7

5.5

0.325

4

7

8

76

2

20

1

90

CMOS

-40 to 125

$0.2875

More Details

NCS20032DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Output

2

1.7

5.5

0.325

4

7

8

76

2

20

1

90

CMOS

-40 to 125

$0.4294

More Details

NCS20032DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

2500

Y

Output

2

1.7

5.5

0.325

4

7

8

76

2

20

1

90

CMOS

-40 to 125

$0.3314

More Details

NCV20032DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

Y

Output

2

1.7

5.5

0.325

4

7

8

76

2

20

1

90

CMOS

-40 to 125

$0.2875

More Details

NCV20032DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

Output

2

1.7

5.5

0.325

4

7

8

76

2

20

1

90

CMOS

-40 to 125

$0.3105

More Details

NCV20032DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-8

1

260

REEL

2500

Y

Output

2

1.7

5.5

0.325

4

7

8

76

2

20

1

90

CMOS

-40 to 125

$0.2875

More Details

Show More

1-25 of 25

Products per page

Jump to :