Three-Rail Multi Phase Buck Controller for IMVP8

Active

Overview

The NCP81246 is a 3 Rail Multi Phase Buck solution is optimized for Intel IMVP8 compatible CPUs. It contains a two-phase, and two single-phase rails supporting Core, GT and SA in the following configurations 2ph-1ph-1ph, 1ph-2ph-1ph and 1ph-1ph-1ph. The part is designed for Notebook and Ultrabook applications. The two-phase controller combines true differential voltage sensing, differential inductor DCR current sensing, input voltage feed-forward, and adaptive voltage positioning to provide accurately regulated power. The two single-phase controllers can be used for Core, GT or SA rails. Both make use of ON Semiconductor’s patented high performance RPM operation. RPM control maximizes transient response while allowing for smooth transitions between discontinuous frequency scaling operation and continuous mode full power operation. The single-phase rails have an ultra low offset current monitor amplifier with programmable offset compensation for ultra high accuracy current monitoring.The NCP81246 offers three internal MOSFET Drivers with a single external PWM signal

  • Embedded Systems

  • 3 Internal Drivers
  • High performance RPM control system
  • Dual Edge Modulation for multiphase rails
  • Dynamic VID Feed-Forward
  • Adaptive Voltage Positioning (AVP)
  • Switching Frequency Range of 300 kHz – 750 kHz
  • Phase to Phase dynamic current balance

Tools and Resources

Product services, tools and other useful resources related to NCP81246
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81246MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-52

1

260

REEL

2500

Y

Step-Down

1/2

Voltage Mode

4.75

5.25

300 - 750

$1.2565

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.