Multi-Phase Controller, Configurable, 4.5 V to 20 V, I2C

Overview

The NCP81233 is a multi-phase controller capable of operating as a 1, 2, 3, 4, or 6 phase controller. The device offers an I2C interface can be used for configuring the output voltage, slew rate, overvoltage and undervoltage thresholds, and input UVLO. The NCP81233 provides the PWM signal to interface to DrMOS and can support both 3.3V/5V logic. The device features remote sense for maintaining the voltage accuracy for high current designs. Differential current sense can be used for inductor DCR sensing or with the Iout signal from the DrMOS. The device allows Vout and Iout to be read out through the I2C interface.The part can be interfaced to the NCP81162 phase double circuitry to allow for operation up to 12 phases.

  • Network Processor
  • ASICs

  • Network Switch
  • Routers
  • Telecom Equipment

  • Selectable 1,2,3,4 or 6 phase operation
  • Supports up to 12 phases using phase doublers
  • I2C configuration
  • 4.5V to 20V
  • Differential current sense
  • Remote differential voltage sense
  • Supports 3.3V/5V PWM
  • Report Iout and Vout
  • Overcurrent, Overvoltage Voltage, and Thermal Protection

Tools and Resources

Product services, tools and other useful resources related to NCP81233

Buy/Parametrics Table
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81233MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-52

1

260

REEL

2500

Y

Step-Down

4/5/6

Current/Voltage Mode

4.5

20V

1200

$2.6076

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.