Multi-Phase Synchronous Buck Controller with Power Saving Mode and PWM VID Interface

Favorite

Overview

The NCP81174N is a general−purpose up to four−phase synchronous buck controller. It combines differential voltage sensing, differential phase current sensing, and PWM VID interface to provide accurate regulated power for the computer or graphic controllers. It can receive power saving command (PSI) from processors and operates in single−phase diode emulation mode to obtain high efficiency in light load. Dual−edge multiphase PWM modulation ensures a fast transient response with minimum possible capacitors.

  • GPU and CPU Power
  • Graphics Card Applications
  • Notebook
  • Graphic Cards
  • AIO Products
  • Output Voltage up to 2.0V with PWM VID Interface
  • Support 1.8V VID interface
  • Remote Differential Output Voltage Sense
  • Thermally Compensated Current Monitoring
  • Differential Current Sense For Each Phase
  • Power Saving Interface (PSI)
  • 200kHz ~ 1000kHz Switching Frequency
  • PWMVID frequency up to 5MHz
  • Over Current Protection
  • Fast Transient Response
  • Latched OVP and UVP Protections
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81174NMNTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-32

3

260

REEL

2500

N

-

-

-

5

5

200 - 1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :