VR Multi-Phase Controller

Favorite

Overview

The NCP81143 Multi-Phase buck solution is optimized for Intel VR12.5 compatible CPUs with user configurable 3/2/1 phases. The controller combines true differential voltage sensing, differential inductor DCR current sensing, input voltage feed-forward, and adaptive voltage positioning to provide accurately regulated power for both Desktop and Notebook applications. The control system is based on Dual-Edge pulse-width modulation (PWM) combined with DCR current sensing providing the fastest initial response to dynamic load events at reduced system cost. It has the capability to shed to single phase during light load operation and can auto frequency scale in light load conditions while maintaining excellent transient performance. The NCP81143 offers two internal MOSFET drivers with a single external PWM signal. High performance operational error amplifiers are provided to simplify compensation of the system. Patented Dynamic Reference Injection further simplifies loop compensation by eliminating the need to compromise between closed-loop transient response and Dynamic VID performance. Patented Total Current Summing provides highly accurate digital current monitoring.

  • Industrial CPU based applications
  • Infotainment, Mobile, Automation, Medical and Security
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81143MNTXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-36

1

260

REEL

5000

N

Step-Down

1/2/3

Voltage Mode

4.75

5.25

1000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :