Synchronous Buck MOSFET Driver

Favorite

Overview

The NCP81062 is a high-performance MOSFET gate driver in a 3 mm x 3 mm packaged, optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. Zero current detect feature allows for a high-efficiency solution even at light load conditions. Pre-OVP feature aids in protecting the load in the event of a short across the high-side FET. VCC UVLO ensures the MOSFETs are off when supply voltages are low. A bi-directional Enable pin provides a fault signal to the controller when a pre-OVP or UVLO fault is detected.

  • Vcore Power Subsystems
  • Desktop and Notebook Systems
  • Server Applications
  • Adaptive Anti-Cross-Conduction
  • Integrated bootstrap diode
  • Zero Cross Detection
  • Output disable turns off both MOSFETs
  • Under-Voltage Lockout
  • PreOVP
  • Bi-directional Enable
  • Pb-Free, Halogen/BFR Free and RoHS compliant
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

NCP81062MNTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

MOSFET

2

Half-Bridge

Junction Isolation

35

15

16

11

-

-

-

-

-

$0.1867

More Details

Show More

1-25 of 25

Products per page

Jump to :