Synchronous Buck Controller, Low Voltage

Favorite

Overview

The NCP81044 is a PWM control designed to operate from a 5 V or 12 V supply. These devices are capble of producing an output voltage as low as 0.8 V. These devices provide an optimal level of integration to reduce size and cost of the power supply. The NCP81044 provides a 1 A gate driver design and an internally set 275 kHz oscillator. In addition to the 1 A gate drive capability, other efficiency enhancing features of the gate driver include adaptive non-overlap circuitry. The device also incorporate an externally compensated error amplifier and a capacitor programmable soft-start function. Protection features include programmable short-circuit protection and under-voltage lockout (UVLO).

  • Graphics Cards
  • DSP & FPGA Power Supply
  • DCDC Regulator Modules
  • Desktop Computers
  • Servers / Networking
  • DC-DC Regulator Modules
  • Input Voltage Range from 4.5 to 13.2 V
  • Voltage Mode PWM Control
  • 0.8 V +/- 1.0 % Internal Reference Voltage
  • Adjustable Output Voltage
  • Capacitor Programmable SoftStart
  • Internal 1 A Gate Drivers
  • Programmable Current Limit
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP81044DR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Step-Down

1

Voltage Mode

4.5

13.2

275

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :