Linear Voltage Regulator, 100 mA, 150 V, High PSRR

Favorite

Overview

The NCP781 is a very high−voltage tolerant linear regulator that offers the benefits of thermally enhanced DFN6 3.3 x 3.3 package and is able to withstand continuous DC or transient input voltages up to 150 V. The device is stable with small 0.1 uF Ceramic Output Capacitors which allows smaller PCB design at space constraining applications. The device features enable pin compatibility with standard CMOS logic.

  • Led Lighting
  • Bias Power Supplies
  • Industrial Equipment
  • Wide Input Voltage Range: 6 V to 150 V
  • ±2.5% Accuracy at Room Temperature
  • Very Low Quiescent Current of Typ. 25 µA
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP781BMN033TAG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

3.3

0.1

6

150

6.5

0.025

75

260

Yes

No

Industrial

$0.4564

More Details

NCP781BMN050TAG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

5

0.1

6

150

7

0.025

65

300

Yes

No

Industrial

$0.414

More Details

NCP781BMN150TAG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

15

0.1

6

150

9.5

0.025

53

530

Yes

No

Industrial

$0.4564

More Details

NCP781BMNADJTAG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-6

1

260

REEL

3000

Y

Single

Positive

Adj

0.1

6

150

6.5

0.025

53

130

Yes

No

Industrial

$0.4564

More Details

Show More

1-25 of 25

Products per page

Jump to :