Noise sensitive applications and precision instrumentation require very clean power supplies. The NCP752 is a 200mA LDO that provides the engineer with a very stable, accurate voltage with ultra-low noise and high Power Supply Rejection. The device doesn't require any additional noise bypass capacitor to achieve ultra-low noise levels. In order to optimize the performace for battery operated applications, the NCP752 employs the Auto Low-Power Function for Ultra-Low Quiescent Current consumption.
Features
Benefits
Operating Input Voltage: 2.0V to 5.5V
Well suited for battery powered applications
Ultra-Low Output Noise: Typ. 11uVrms
Very well suited for noise sensitive applications.
Ultra-Low No-Load Ground Current of Typ. 10uVrms
Improved efficiency during light-load conditions
Adaptive Ground Current Feature
Improved dynamic performance
Available Fixed Output Voltage Options: 0.8V to 3.5V
Sub-bandgap output voltages avaliable
Enable/Shutdown Pin Function
Allows to turn ON/OFF the Regulator using logic I/O signal
Ultra-Low Shutdown Mode Current: Max. 1uA
Minimizes battery drain when placed in the Shutdown Mode
Active Output Discharge
Fast Output Voltage Turn-off
Ouput Short Circuit and Current Limit Protection
Assures robust design
Thermal Shutdown Protection
Protects from overheating
Power-Good Output Flag
Provides Output Voltage monitoring function
2% Output Voltage Accuracy over load/line and temperature conditions