The NCP716 is 80 mA LDO Linear Voltage Regulator. It is a very
stable and accurate device with ultra−low ground current consumption
(4.7 uA over the full output load range) and a wide input voltage range
(up to 24 V).
The regulator incorporates several protection features
such as Thermal Shutdown and Current Limiting, Short Circuit Protection.
The NCP716 is an ideal choice for Portable Devices with Low Standby Current Requirements.
Features
Benefits
Wide Input Voltage Range: Up to 24V
Compatible with most battery sources and DC output voltage adapters
Ultra-Low Quiescent current: 3.2uA Typical
Helps to reduce the current consumptionn
Fixed Output Voltage Options: from 1.2V to 5.0V
Very-well suited to power low supply voltage microcontrollers or sensors
Power Supply Rejection Ratio: 60dB @ 100kHz
Provides very good input to output voltage isolation