LDO Regulator, 1 A, Low Dropout, High PSRR, with Enable

Favorite

Overview

The NCP708 is a Very Low Dropout Regulator which provides up to 1 A of load current and maintains excellent output voltage accuracy of 1.5% including line, load and temperature variations. The operating input voltage range from 2.4 V up to 5.5 V makes this device suitablefor Li−ion battery powered products as well as post−regulation applications. The product is available in 3.3 V fixed output voltage option. Other voltage options are possible on request. NCP708 is fully protected against overheating and output short circuit.Small 6−pin UDFN6 3x3 package makes the device especially suitable for space constrained applications.

  • Hard−Drives, SSDs
  • Servers, Networking Equipment
  • Telecom Equipment
  • Battery Powered Applications
  • 2.4 V to 5.5 V Operating Input Voltage Range
  • Fixed Output Voltage Option: 3.3 V (others available upon request)
  • Low Quiescent Current of Typ. 200 µA
  • Very Low Dropout: 250 mV Max. at Iout = 1 A
  • High 70 dB at 1 kHz PSRR
  • Internal Soft-Start
  • ±1.5% Accuracy Over Load/Line/Temperature
  • Thermal Shutdown and Current Limit Protections
  • Available in UDFN6 3x3 mm Package
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP708MU330TAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

Y

Single

Positive

3.3

1

2.4

5.5

0.25

0.2

70

100

Yes

No

-

$0.2076

More Details

Show More

1-25 of 25

Products per page

Jump to :