LDO Regulator, 300 mA, Low Dropout, Ultra-Low Iq, Ultra-Low Noise

Favorite

Overview

The NCP703 is one of the best in class regulators for providing both low noise performance (PSRR of 68 dB and noise levels typically < 13 uVrms) and a low quiescent operating current (< 12 uA), thanks to its BiCMOS process technology. In contrast to the tradeoff of noise vs. consumption found in some CMOS products, the NCP703 does not compromise, making it an ideal device for use with image sensors in cell phones and for noise sensitive circuits in other battery products. With output voltages as low as 0.8V, the NCP703 requires only 180 mV across the input and output. It is available in TSOP5 and XDFN 1.5x1.5mm packages.

  • High-Frequency Precision Clock Supplies
  • PLL, VCO, TCXO Power Supplies
  • GPS Receiver Section Supply
  • WLAN Tranceiver Power
  • Touchscreen Controller Supply
  • Camera Module Power Supply
  • Power for Precision Analog-to-Digital Converters
  • Noise Sensitive RF Sections
  • Smartphones
  • Digital Cameras
  • Tablets
  • Portable DVD/Media Player
  • Wireless Headset
  • Blood Analyzer/Glucose Meter
  • Personal Health and Wellness Monitor
  • GPS Portable Navigation Device
  • Remote Control
  • Zigbee, Bluetooth, WLAN Based Devices
  • Low-Power Wireless Devices
  • Operating Input Voltage Range: 2.0V to 5.5V
  • Ultra-Low Output Noise: Typ. 13 uVrms from 100Hz to 100kHz
  • Ultra-Low No-Load Ground Current of Typ. 12 uA
  • Adaptive Ground Current Feature
  • Available Fixed Output Voltage Options: 0.8V to 3.5V
  • Output voltage trimming step: 2.5mV
  • Enable/Shutdown Pin Function
  • Active Output Discharge
  • Ouput Short Circuit and Current Limit Protection
  • Thermal Shutdown Protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP703MX18TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

5000

N

Single

Positive

1.8

0.3

2

5.5

0.18

0.012

68

13

Yes

No

-

$0.2918

More Details

NCP703MX28TCG

Loading...

Active

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

2.8

0.3

2

5.5

0.18

0.012

68

13

Yes

No

-

$0.2918

More Details

NCP703MX30TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

3

0.3

2

5.5

0.18

0.012

68

13

Yes

No

-

Price N/A

More Details

NCP703MX33TCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-6

1

260

REEL

3000

N

Single

Positive

3.3

0.3

2

5.5

0.18

0.012

68

13

Yes

No

-

Price N/A

More Details

NCP703SN18T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.8

0.3

2

5.5

0.18

0.012

68

13

Yes

No

-

Price N/A

More Details

NCP703SN19T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

1.9

0.3

2

5.5

0.18

0.012

68

13

Yes

No

-

$0.1888

More Details

NCP703SN28T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

2.8

0.3

2

5.5

0.18

0.012

68

13

Yes

No

-

Price N/A

More Details

NCP703SN30T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3

0.3

2

5.5

0.18

0.012

68

13

Yes

No

-

Price N/A

More Details

NCP703SN33T1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.3

0.3

2

5.5

0.18

0.012

68

13

Yes

No

-

Price N/A

More Details

NCP703SN35T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

N

Single

Positive

3.5

0.3

2

5.5

0.18

0.012

68

13

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :