feedback
Rate this webpage

Need
Support?


NCP6924: 6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs

Overview
Specifications
Packages
Applications
Datasheet: 6 Channel PMIC with 2 DCDC Converters and 4 LDOs, I2C
Rev. 5 (957kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
The NCP6924 is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera modules, microprocessors or any peripherals. This device integrates two high efficiency 1000 mA step-down DC to DC converters with DVS (Dynamic Voltage Scaling) and four low dropout (LDO) voltage regulators in WLCSP-30 2.46 x 2.06mm package.
Features   Benefits
     
  • Very small package 2.46 x 2.06 mm
 
  • Reduce PCB space
  • Ultra low quiescent current (105 uA typ)
 
  • Save battery life
  • I2C accessible prior enabling device allowing to change settings before powering up the system
 
  • Offer design flexibility
  • Two DC-DC converters, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 1000 mA output current capability
   
  • Four low noise, low dropout regulators, programmable output voltage from 1.0 V to 3.3 V by 50 mV steps, 2 x 150 mA and 2 x 300mA output current capability, 50 uVrms typical low output noise
   
Applications   End Products
  • Battery powered applications power management
  • Power supply for processors with low core voltage
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices
 
  • Smartphones
  • Tablets
  • Wearable devices
  • MP3 players
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP6924AFCET1G Active
Pb-free
Halide free
6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs WLCSP-30 567CU 1 Tape and Reel 3000 $0.8
NCP6924AFCHT1G Active
Pb-free
Halide free
6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs WLCSP-30 567CU 1 Tape and Reel 3000 $0.8
NCP6924BFCHT1G Active
Pb-free
Halide free
6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs WLCSP-30 567CU 1 Tape and Reel 3000 $0.8
NCP6924CFCHT1G Active
Pb-free
Halide free
6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs WLCSP-30 567CU 1 Tape and Reel 3000 $0.8
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 180,000
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 87,000
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2015-07-08) : 12,200
Market Leadtime (weeks) : 4 to 8
Datasheet: 6 Channel PMIC with 2 DCDC Converters and 4 LDOs, I2C
Rev. 5 (957kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Topology Control Mode VCC Min (V) VCC Max (V) VO Typ (V) IO Typ (A) Efficiency (%) fSW Typ (kHz) Package Type
 Pb-free 
 Halide free 
 Active     6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs   Step-Down   Voltage Mode   2.3   5.5   1.2   0.8   95   3000   WLCSP-30 
 Pb-free 
 Halide free 
 Active     6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs   Step-Down   Voltage Mode   2.3   5.5   1.2   0.8   95   3000   WLCSP-30 
 Pb-free 
 Halide free 
 Active     6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs   Step-Down   Voltage Mode   2.3   5.5   1.2   0.8   95   3000   WLCSP-30 
 Pb-free 
 Halide free 
 Active     6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs   Step-Down   Voltage Mode   2.3   5.5   1.8   1   95   3000   WLCSP-30 
Previously Viewed Products
Clear List