Product Description
The NCP6914 is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera modules, microprocessors or any peripherals. This device integrates one high efficiency 800 mA step-down DC to DC converter with DVS (Dynamic Voltage Scaling) and four low dropout (LDO) voltage regulators in WLCSP-20 1.77 x 2.06mm package.
|
Features |
|
Benefits |
| |
| |
| |
|
-
Very small package 2.05 x 1.76 mm
|
|
|
-
Ultra low quiescent current (72 µA typ)
|
|
|
-
I2C accessible prior enabling device allowing to change settings before powering up the system
|
|
|
-
One DC-DC converter, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 800 mA output current capability
|
|
|
-
Four low noise, low dropout regulators, programmable output voltage from 1.0 V to 3.3 V by 50 mV steps, 300 mA output current capability, 50 µVrms typical low output noise
|
|
|
|
Applications |
|
End Products |
- Battery powered applications power management
- Power supply for processor with low core voltage
- Camera modules
- Peripheral sub-systems
- USB powered devices
|
|
- Smartphones
- Tablets
- Wearable devices
- MP3 players
|