LDO Regulator, 100 mA, Ultra-Low Iq

Favorite

Overview

This series of Low Quiescent Current Low Dropout (LDO) Linear Voltage Regulators initially designed for handheld communication equipment and portable battery powered applications can be used in automotive application requiring ultra low quiescent current. It should be used as post regulation device as the product is not protected against high input transient voltages inherent to automotive battery operation.

This series features an ultra-low quiescent current of 2.5µA as well as an Enable pin that allows to decrease the current consumption down to 0.1µA typical. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, and protections such as current limit and temperature limit circuits.

The NCV662 LDO Linear Voltage Regulator has been designed to be used with low cost ceramic capacitors and requires a minimum output capacitor of 0.1 µF. The device is housed in the micro-miniature SC82-AB surface mount package. Pb-free plating options are available. Standard voltage versions are 1.5, 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, and 5.0 V.

  • Automotive
  • Infotainment:
    Car, Satellite Radio
    Navigation systems
  • Body Electronic
  • Ultra Low Quiescent Current of 2.5 uA Typical
  • Low Output Voltage Option down to 1.5V with +/-2% output voltage accuracy
  • Temperature Range of -40C to 125C
  • Enable pin
  • Integrated protections
    Current Limit
    Thermal Shutdown
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP663SQ27T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

Y

Single

Positive

2.7

0.1

2.5

6

0.28

0.0025

-

100

No

No

-

$0.2457

More Details

NCP663SQ28T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-82AB-4

1

260

REEL

3000

Y

Single

Positive

2.8

0.1

2.5

6

0.28

0.0025

-

100

No

No

-

$0.2457

More Details

Show More

1-25 of 25

Products per page

Jump to :