RF PA 1A Buck DCDC converter

Favorite

Overview

The NCP6361, a PWM synchronous step-down DC-to-DC converter, is optimized for supplying RF Power Amplifiers (PAs)used into 3G/4G wireless systems (Mobile / Smart Phones, Tablets, ...) powered by single-cell Lithium-Ion batteries. The device is able to deliver up to 2A current in bypass mode and 800 ma in buck mode. The output voltage is monitorable from 0.4V to 3.5V by an analog control pin VCON. The analog control allows dynamically optimizing the RF Power Amplifiers efficiency during a communication while for example in roaming situation or when transmitting data with as a benefit an increased talk time. Also at light load for optimizing the DC-to-DC converter efficiency, the NCP6361 enters automatically in a PFM mode and operates in a slower switching frequency. On the other side the NCP6361 enters in bypass mode when the desired output voltage becomes close to the input voltage (e.g.: low battery conditions). The device operates at 3.429 MHz or 6 MHz switching frequency. This way the system tuning can focus respectively either on a better efficiency 3.249 MHz or on employing smaller value inductor and capacitors 6 MHz. By the way, synchronous rectification offers improved system efficiency. The NCP6361 has two versions: NCP6361A and NCP6361B. The version B has a spread-spectrum function for low EMI operation. The NCP6361 is available in a space saving, low profile 1.36 x 1.22 mm CSP-9 package.

  • 3G / 4G Wireless Systems, SmartPhones and Webtablets
  • Buck DC-DC for RF Power Amplifiers into Mobile- / Smart- Phones or Tablets
  • Input Voltage from 2.5 V to 5.5 V
  • Adjustable Output Voltage (0.4 V to 3.5 V)
  • 3.429 / 6 MHz Selectable Switching Frequency
  • Uses 470 nH Inductor and 4.7 uF Capacitor
  • PFM / PWM / Bypass Automatic Mode Change
  • Low 45 uA Quiescent Current
  • Thermal Protections
  • 1.36 x 1.22 mm / 0.4 mm Pitch CSP-9 Package
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP6361AFCCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-9

1

260

DSFTP

3000

N

Step-Down

Voltage Mode

2.5

5.5

0.4 to 3.5

0.8

95

3429 or 6000

Price N/A

More Details

NCP6361BFCCT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-9

1

260

DSFTP

3000

N

Step-Down

Voltage Mode

2.5

5.5

0.4 to 3.5

0.8

95

3429 or 6000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :