The NCP603 Low Dropout (LDO) Linear Voltage Regulator provides 300 mA of output current at fixed voltage options, or an adjustable output voltage from 5.0 V down to 1.250 V. It is designed for portable battery powered applications and offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the TSOP-5/SOT23-5.
Features
Benefits
Low Dropout Voltage
Extends battery usage. Retains regulation longer
3.0% Output Voltage Tolerance
Tight tolerance for high performance applications
Enhanced ESD range (HBM 3.5 kV, MM 400 V)
Enhanced robustness of the part against ESD events
Adjustable Output by External Resistors from 5.0 V down to 1.250 V
Fast Enable Turn-on Time of 15 us
Excellent Line and Load Regulation
Typical Noise Voltage of 50 uVrms without a Bypass Capacitor