The NCP600 Low Dropout (LDO) Linear Voltage Regulator provides 150 mA of output current at fixed voltage options, or an adjustable output voltage from 5.0 V down to 1.250 V. It is designed for portable battery powered applications and offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the TSOP5.
Features
Benefits
UltraLow Dropout Voltage of 150 mV at 150 mA
Maintains full operation near end of battery life.
Adjustable Output by External Resistors from 5.0 V down to 1.250 V
Customizable for all system voltages.
Fast Enable Turnon Time of 15 µs
Faster system powerup.
Wide Supply Voltage Range Operating Range.
Adaptable to many systems.
Excellent Line and Load Regulation
Prevents system reboots and spurious performance.
High Accuracy 2% Output Voltage Tolerance over All OperatingConditions
Predicatable system performance.
Typical Noise Voltage of 50 Vrms without a Bypass Capacitor
Cost savings.
PbFree Package is Available
Good for the environment.
Fixed Voltage Options - 1.5V, 1.8V, 2.8V, 3.0V, 3.3V, 5.0V