LDO Regulator, 1 A, Low Dropout, Low Iq, Low Noise, with Enable

Favorite

Overview

The NCP59800 is a family of 1 A low−dropout linear regulators(LDOs) offering high power−supply ripple rejection (PSRR) andultra−low output noise. This series of LDOs uses an advancedBiCMOS process to achieve very good electrical performance. It is anideal choice for noise sensitive Analog RF Front−Ends used inTelecom Equipment. The NCP59800 is available in the 3 mm x 3 mmDFN8 package.

  • Telecom Infrastructure
  • Audio
  • High−Speed I/F (PLL/VCO)
  • Telecom equipment
  • Networking equipment
  • Industrial Control
  • 2.2 V to 6.0 V Operating Input Voltage Range
  • Low Quiescent Current of Typ. 60 µA
  • Very Low Dropout: 200 mV Typ. at Iout = 1 A (Vout = 2.5 V)
  • Very Low Noise, 15 µVrms/V typically
  • Adjustable Soft-Start
  • ±2.5% Accuracy over the Line. Load and temperature range
  • Thermal Shutdown and Current Limit Protections
  • Stable with 4.7 µF Ceramic Output Capacitor
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP59800BMNADJTAG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

Single

Positive

Adj

1

2.2

6

0.2

0.06

63

15

Yes

No

Consumer

$0.2325

More Details

NCP59800BMNADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

Y

Single

Positive

Adj

1

2.2

6

0.2

0.06

63

15

Yes

No

Consumer

$0.2416

More Details

Show More

1-25 of 25

Products per page

Jump to :