Product Description
NCP59749 is 3 A ultra-low dropout voltage regulator, capable of providing an output current in excess of 3 A with a dropout voltage of 120 mV typ. at full load current. Output voltage is adjustable down to 0.8 V. Internal protection features consist of thermal shutdown and output current limiting protection. Additional features include user-programmable Soft-Start and Power-Good. NCP59749 is available in 5x5 QFN20 package.
|
Features |
|
Benefits |
| |
| |
| |
|
-
0.8V to 3.6V Output Voltage Range
|
|
-
Very suitable for low output voltage operation
|
-
0.8V to 5.5V Input Voltage Range
|
|
-
Excellent solution for low input voltage applications
|
-
120 mV typical dropout at the full 3.0 A load.
|
|
-
minimizes the power loss across the regulator
|
|
|
|
-
Able to operate with very small Vin - Vout voltage headroom
|
|
|
|
-
Ideal for Noise Sensitive Applications
|
-
Very Fast Transient Response
|
|
-
Very Suitable choice for Voltage Regulation in High-Speed Digital Applications
|
-
Output Current in Excess of 3.0 A
|
|
|
|
|
|
|
|
|
|
|
-
Open Drain Power Good Output
|
|
|
-
Stable with Any Type of Output Capacitor
|
|
|
|
Applications |
|
End Products |
- POL Applications
- Networking and Telecommunications
- Voltage Regulation for Low Voltage, High Current FPGA, DSP power rails
- Industrial
- Voltage Regulation for Mixed-Signal Transceiver ICs
- Computing and Peripherials
- Medical
- Consumer
|
|
- Servers
- Routers
- Networking Switches
- Cellular Infrastructure Equipment
- Cellular Telecom Equipment
- Networking Switch
- PoE Devices
- Wireless Router
- Medical Equipment
- PoE Equipment
- Optical Telecom Equipment
- Ultrasound Imaging
- Camera & Vision Systems
- Servers
- High-End Computing Equipment
- FPGA, DSP and Logic Power Supplies
|