LDO Regulator, 1.5 A, Ultra-Low Dropout, High PSRR, Low Noise, with Bias Rail

Favorite

Overview

NCP59748 is an Ultra-Low Dropout Voltage Regulator,capable of providing an output current in excess of 1.5 A with adropout voltage of 60 mV typ. at full load current. The devices arestable with ceramic and any other type of output capacitor ≥ 2.2 µF.This series contains adjustable output voltage version with outputvoltage down to 0.8 V. Internal protection features consist of built-inthermal shutdown and output current limiting protection.User-programmable Soft-Start and Power-Good pins are available onboth QFN and DFN versions.The NCP59748 is offered in DFN10 3×3 and QFN20 5×5 packages.

Similar Products:

  NCP59744 NCP59748 NCP59749
Output Current (A) 3.0 1.5 3.0
Noise (µVRMS) 64.8 90.0 90.0
Dropout Voltage (V) 0.115 0.060 0.120

  • Networking and Telecommunications
  • Industrial
  • Computing and Peripherals
  • Medical
  • Consumer
  • FPGA, DSP and Logic Power Supplies
  • Servers
  • Cellular Infrastructure Equipment
  • Networking Switch
  • Wireless Router
  • PoE Equipment
  • Ultrasound Imaging
  • Camera & Vision Systems
  • High-End Computing Equipment
  • Ultra-Low Dropout of Typ. 60mV
  • Operating Input Voltage from 0.8V to 5.5V
  • Output Voltage Adjustable from 0.8V to 3.6V
  • Output Current in Excess of 1.5 A
  • Guaranteed Output Current from 0mA to 1.5A
  • 60 mV typical dropout at the full 1.5 A load.
  • Stable with Any Type of Output Capacitor
  • Excellent Transient Response
  • Fast Transient Response
  • 0.5% Typical Output Voltage Accuracy
  • Programmable Soft-Start
  • Open Drain Power Good Output
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP59748MN1ADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

3000

Y

Single

Positive

Adj

1.5

0.8

5.5

0.06

1.2

75

20

Yes

Yes

Consumer

$0.7074

More Details

NCP59748MN2ADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-20

1

260

REEL

3000

Y

Single

Positive

Adj

1.5

0.8

5.5

0.06

1.2

75

20

Yes

Yes

Consumer

$0.6673

More Details

Show More

1-25 of 25

Products per page

Jump to :