Product Description
The NCP59302 is a high precision, very low dropout (VLDO), low ground current positive voltage regulator that is capable of providing an output current in excess of 3.0 A with a typical dropout voltage lower than 300 mV at 3.0 A load current. The device is stable with ceramic output capacitors. The device can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, build-in thermal shutdown and reverse output current protection. Logic level enable pin is available. The NCP59302 is an adjustable voltage device and is available in D2PAK-5 package.
|
Features |
|
Benefits |
| |
| |
| |
|
-
300 mV typical dropout at the full 3.0 A load.
|
|
-
Generate secondary power rails without having to use a switching regulator
|
-
Low Ground current - 60 mA typical at 3 Amp load
|
|
-
minimizes the power loss across the regulator
|
-
Stable with ceramic capacitors on the output
|
|
-
avoids expensive polarized tantalum capacitors
|
-
NCV version available for Automotive applications
|
|
-
AECQ100 qualified and PPAP capable.
|
-
Maximum voltage input 18V
|
|
-
Suitable for Automotive and Netcom applications
|
-
Output Current in excess of 3 Amps
|
|
|
|
|
|
|
|
Applications |
|
End Products |
- Pooint of load for FPGA, DSP and processors
- Switching power supply post regulation
|
|
- Servers and Networking Equipment
|