NCP59300: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A
Product Description
The NCP59300 is a 3.0A ultra low-dropout family of linear voltage regulator that provides a low-voltage, high-current output with a minimum number of external components. It offers high precision, an ultra-low-dropout (300mV typical at 3.0 Amp load) while also offering very low-ground current. The device has an input operating voltage range of 2.25V to 13.5V and a maximum input voltage tolerance of 18V. Internal protection features include an output current limit, thermal shutdown and reverse output current protection. The NCP59301 products features an additional output error flag and are available in a 5 pin D2PAK. An adjustable version of the family is also available, the NCP59302. Contact your local sales office with your specific requirements.
Features
Benefits
175 mV typical dropout at 1.5 A output and 300 mV typical dropout at the full 3.0 A load.
Generate secondary power rails without having to use a switching regulator
Low Ground current - 60 mA typical at 3 Amp load
Minimizes the power loss across the regulator
Stable with ceramic capacitors on the output
Avoids expensive polarized tantalum capacitors
NCV version available for Automotive applications
AECQ100 qualified and PPAP capable.
Maximum voltage input 18V
Suitable for Automotive and Netcom applications
Error flag available on the NC59301 option
Signals a fault condition to the system.
Output Current in excess of 3 Amps
Applications
End Products
Point of load for FPGA, DSP and processors
Switching power supply post regulation
Servers and Networking Equipment
Automotive modules
NCP59301DS18R4G
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 1.8 V version
Single
Positive
1.8
3
18
0.3
60
70
D2 PAK-5
NCP59301DS25R4G
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 2.5V version
Single
Positive
2.5
3
18
0.3
60
70
D2 PAK-5
NCP59301DS28R4G
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 2.8V version
Single
Positive
2.8
3
18
0.3
60
70
D2 PAK-5
NCP59301DS30R4G
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 3.0V version
Single
Positive
3
3
18
0.3
60
70
D2 PAK-5
NCP59301DS33R4G
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 3.3V version
Single
Positive
3.3
3
18
0.3
60
70
D2 PAK-5
NCP59301DS50R4G
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 5.0V version
Single
Positive
5
3
18
0.3
60
70
D2 PAK-5
NCV59301DS18R4G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 1.8V version Automotive
Single
Positive
1.8
3
18
0.3
60
70
D2 PAK-5
NCV59301DS25R4G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 2.5V version Automotive
Single
Positive
2.5
3
18
0.3
60
70
D2 PAK-5
NCV59301DS28R4G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 2.8V version Automotive
Single
Positive
2.8
3
18
0.3
60
70
D2 PAK-5
NCV59301DS30R4G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 3.0V version Automotive
Single
Positive
3
3
18
0.3
60
70
D2 PAK-5
NCV59301DS33R4G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 3.3V version Automotive
Single
Positive
3.3
3
18
0.3
60
70
D2 PAK-5
NCV59301DS50R4G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 5.0V version Automotive
Single
Positive
5
3
18
0.3
60
70
D2 PAK-5