NCP583: Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable
Product Description
The NCP583 low dropout (LDO) linear voltage regulator is designed for portable battery powered applications which require precise output voltage accuracy, low supply current and high ripple rejection. These devices feature an enable function which lowers current consumption significantly and are offered in two small packages; SC-82AB and the SOT-563.
Features
UltraLow Dropout Voltage of 250 mV at 150 mA
Standby Mode Current of 0.1 uA
Excellent Line and Load Regulation
High Output Voltage Accuracy of ±2%
Low Supply Current of 1.0 µA
Excellent Power Supply Rejection Ratio
Wide Operating Voltage of 1.5 V to 3.3 V
Low Temperature Drift Coefficient on the Output Voltage
NCP583SQ15T1G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 1.5 V; Active High w/Enable
Single
Positive
1.5
0.15
6.5
0.6
0.001
SC-82AB-4
NCP583SQ18T1G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 1.8 V; Active High w/Enable
Single
Positive
1.8
0.15
6.5
0.5
0.001
SC-82AB-4
NCP583SQ25T1G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 2.5 V; Active High w/Enable
Single
Positive
2.5
0.15
6.5
0.35
0.001
SC-82AB-4
NCP583SQ28T1G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 2.8 V; Active High w/Enable
Single
Positive
2.8
0.15
6.5
0.25
0.001
SC-82AB-4
NCP583SQ30T1G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 3.0 V; Active High w/Enable
Single
Positive
3
0.15
6.5
0.25
0.001
SC-82AB-4
NCP583SQ33T1G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 3.3 V; Active High w/Enable
Single
Positive
3.3
0.15
6.5
0.25
0.001
SC-82AB-4
NCP583XV15T2G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 1.5 V; Active High w/Enable
Single
Positive
1.5
0.15
6.5
0.6
0.001
SOT-563
NCP583XV18T2G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 1.8 V; Active High w/Enable
Single
Positive
1.8
0.15
6.5
0.5
0.001
SOT-563
NCP583XV25T2G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 2.5 V; Active High w/Enable
Single
Positive
2.5
0.15
6.5
0.35
0.001
SOT-563
NCP583XV26T2G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 2.6 V; Active High w/Enable
Single
Positive
2.6
0.15
6.5
0.35
0.001
SOT-563
NCP583XV28T2G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 2.8 V; Active High w/Enable
Single
Positive
2.8
0.15
6.5
0.25
0.001
SOT-563
NCP583XV29T2G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 2.9 V; Active High w/Enable
Single
Positive
2.9
0.15
6.5
0.25
0.001
SOT-563
NCP583XV30T2G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 3.0 V; Active High w/Enable
Single
Positive
3
0.15
6.5
0.25
0.001
SOT-563
NCP583XV31T2G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 3.1 V; Active High w/Enable
Single
Positive
3.1
0.15
6.5
0.25
0.001
SOT-563
NCP583XV33T2G
Pb-free
Active
Linear Voltage Regulator, LDO, Low Iq, 150 mA, with Enable, Vout : 3.3 V; Active High w/Enable
Single
Positive
3.3
0.15
6.5
0.25
0.001
SOT-563
Case Outlines
463A-01
419C-02
Packages