LDO Regulator, 3 A, Low Dropout, Fast Transient Response

Favorite

Overview

The NCP58300 series are high precision, very low dropout (VLDO), low ground current positive voltage regulators that are capable of providing an output current in excess of 3.0 A with a typical dropout voltage lower than 370 mV at 3.0 A load current.The devices are stable with tantalum output capacitors. This series consists initially of an Adjustable output voltage version, with fixed voltage versions planned in the future. The NCP58300 series can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, built-in thermal shutdown and reverse output current protection. Logic level enable and error flag pins are available on the 5-pin version. The NCP58302 is an Adjustable voltage Device and is offered in D2PAK-5 package.

  • Point of load for FPGA, DSP and processors
  • Switching power supply post regulation
  • Servers and Networking Equipment
  • Output Current in excess of 3 Amps
  • 370 mV typical dropout at full 3.0 A load
  • Low ground current - 50 mA typical at 3.0 A load
  • Stable with tantalum capacitor on the output
  • NCV version available for Automotive applications
  • Maximum voltage input up to 18 V
  • Automotive modules
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP58302DSADJR4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-5

1

260

REEL

800

N

Single

Positive

Adj

3

1.9

18

0.37

50

-

400

Yes

No

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :