Product Description
The NCP57302 is a high precision, very low dropout (VLDO), low minimum input voltage and low ground current positive voltage regulator that is capable of providing an output current in excess of 3.0 A with a typical dropout voltage of 315 mV at 3.0 A load current and input voltage from 1.8 V and up. The device is stable with ceramic output capacitors. The device can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, built-in thermal shutdown and reverse output current protection. Logic level enable pin is available. The NCP57302 is an adjustable voltage device and is available in D2PAK-5 package.
|
Features |
| |
|
-
Output Current in Excess of 3.0 A
|
-
Minimum Operating Input Voltage 1.8 V for Full 3 A Output Current
|
-
315 mV Typical Dropout Voltage at 3.0 A
|
-
Adjustable Output Voltage Range from 1.24 V to 13 V
|
|
|
|
|
-
Switching Power Supply Post Regulation
|
-
Stable with Ceramic Output Capacitor
|
-
Logic Compatible Enable Pin
|
-
Current Limit, Reverse Current and Thermal Shutdown Protection
|
-
Operation up to 13.5 V Input Voltage
|
-
NCV Prefix for Automotive and Other Applications Requiring
Unique Site and Control Change Requirements; AECQ100 Qualified and PPAP Capable
|
|
|
|
Applications |
|
End Products |
- Functional Replacement for Industry Standard MIC29300,
MIC39300, MIC37300 with Improved Minimum Input Voltage Specification
- Consumer and Industrial Equipment Point of Regulation
- Servers and Networking Equipment
- FPGA, DSP and Logic Power supplies
|
|
|