feedback
Rate this webpage

Need
Support?


NCP57152: Fast Transient Response Regulator, VLDO, 1.5 A

Overview
Specifications
Datasheet: Fast Transient Response Regulator, VLDO, 1.5 A
Rev. 1 (305.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NCP57152 is a high precision, very low dropout (VLDO), low minimum input voltage and low ground current positive voltage regulator that is capable of providing an output current in excess of 1.5 A with a typical dropout voltage of 330 mV at 1.5 A load current and input voltage from 1.8 V and up. The device is stable with ceramic output capacitors. The device can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, built-in thermal shutdown and reverse output current protection. Logic level enable and error flag pins are available. The NCP57152 is an Adjustable Voltage device and is available in D2PAK-5 and DFN8 packages.
Features
 
  • Output Current in Excess of 1.5 A
  • Minimum Operating Input Voltage 1.8 V for Full 1.5 A Output Current
  • 330 mV Typical Dropout Voltage at 1.5 A
  • Adjustable Output Voltage Range from 1.24 V to 13 V
  • Low Ground Current
  • Fast Transient Response
  • Stable with Ceramic Output Capacitor
  • Logic Compatible Enable and Error Flag Pins
  • Current Limit, Reverse Current and Thermal Shutdown Protection
  • Operation up to 13.5 V Input Voltage
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ100 Qualified and PPAP Capable
  • These are PbFree Devices
Applications   End Products
  • Functional Replacement for Industry Standard MIC29150, MIC39150, MIC37150 with Improved Minimum Input Voltage Specification
  • Consumer and Industrial Equipment Point of Regulation
  • Servers and Networking Equipment
  • FPGA, DSP and Logic Power Supplies
  • Switching Power Supply Post Regulation
 
  • Battery Chargers
Technical Documentation & Design Resources
Data Sheets (1) Videos (1)
Package Drawings (2) Evaluation Board Documents (8)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP57152DSADGEVB Active
Pb-free
1.5 A Adjustable VLDO Regulator Demonstration Evaluation Board
NCP57152MNADGEVB Active
Pb-free
1.5 A Adjustable VLDO Regulator Demonstration Evaluation Board
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP57152DSADJR4G Active
Pb-free
Halide free
Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable D2PAK-5 936A-02 1 Tape and Reel 800 $0.8266
NCP57152MNADJTYG Active
Pb-free
Halide free
Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable DFN-8 488AF 1 Tape and Reel 4000 $0.8666
NCV57152DSADJR4G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable D2PAK-5 936A-02 1 Tape and Reel 800 $1.0
NCV57152MNADJTYG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable DFN-8 488AF 1 Tape and Reel 4000 $1.0666
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : <1K
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Datasheet: Fast Transient Response Regulator, VLDO, 1.5 A
Rev. 1 (305.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable   Single   Positive   Adjustable   1.5   18   0.33   40   65     D2PAK-5 
 Pb-free 
 Halide free 
 Active     Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable   Single   Positive   Adjustable   1.5   18   0.33   40   65     DFN-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable   Single   Positive   Adjustable   1.5   18   0.33   40   65     D2PAK-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Fast Transient Response Regulator, VLDO, 1.5 A, Adjustable   Single   Positive   Adjustable   1.5   18   0.33   40   65     DFN-8 
Datasheet: Fast Transient Response Regulator, VLDO, 1.5 A
Rev. 1 (305.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
936A-02    488AF   
Previously Viewed Products
Clear List