feedback
Rate this webpage

Need
Support?


NCP5663: Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable

Overview
Specifications
Datasheet: Low Output Voltage, Ultra-Fast 3.0 A Low Dropout, Linear Regulator with Enable
Rev. 6 (417.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The NCP5663 is a high performance, low dropout (LDO) linear voltage regulator designed for high power applications that require up to 3.0 A current. It is offered in both fixed and adjustable output versions. With output voltages as low as 0.9 V and ultra-fast response times for load transients, the NCP5663 also provides additional features such as Enable and Error Flag (for the fixed output version), increasing the utility of this device. A thermally robust, 5 pin D2Pak, combined with an architecture that offers low ground current (independent of load), provides for a superior high-current LDO solution.
Features
 
  • UltraFast Transient Response (Settling Time: 1 - 3 us)
  • Low Noise Without Bypass Capacitor (28 uVrms)
  • Low Ground Current Independent of Load (3.0 mA Maximum)
  • Fixed/Adjustable Output Voltage Versions
  • Enable Function
  • Error Flag (Fixed Output Version)
  • Current Limit Protection
  • Thermal Protection
  • 0.9 V Reference Voltage for UltraLow Output Operation
  • Power Supply Rejection Ratio > 65 dB
Applications
  • Networking Equipment
  • Servers
  • Game Boxes
  • Set Top Boxes
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP5663DS15R4G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.5 V D2PAK-5 936A-02 1 Tape and Reel 800 $0.61
NCP5663DS18G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.8 V D2PAK-5 936A-02 1 Tube 50 $0.61
NCP5663DS18R4G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.8 V D2PAK-5 936A-02 1 Tape and Reel 800 $0.61
NCP5663DSADJR4G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: Adj D2PAK-5 936A-02 1 Tape and Reel 800 $0.61
NCV5663DS15R4G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.5 V D2PAK-5 936A-02 1 Tape and Reel 800 $0.9353
NCV5663DSADJR4G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: Adj D2PAK-5 936A-02 1 Tape and Reel 800 $0.9353
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 1,600
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 3,350
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2015-07-08) : 800
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 14:14:51 MST 2015) : 2812
Avnet   (2015-07-09) : <1K
Chip1Stop   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Datasheet: Low Output Voltage, Ultra-Fast 3.0 A Low Dropout, Linear Regulator with Enable
Rev. 6 (417.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.5 V   Single   Positive   1.5   3   9   1   1.3   65   28   D2PAK-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.8 V   Single   Positive   1.8   3   9   1   1.3   65   28   D2PAK-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.8 V   Single   Positive   1.8   3   9   1   1.3   65   28   D2PAK-5 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: Adj   Single   Positive   Adjustable   3   9   1   1.3   65   28   D2PAK-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: 1.5 V   Single   Positive   1.5   3   9   1   1.3   65   28   D2PAK-5 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Fast Response, 3.0 A, with Enable, Vout: Adj   Single   Positive   Adjustable   3   9   1   1.3   65   28   D2PAK-5 
Previously Viewed Products
Clear List