NCP5661: Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable
Product Description
The NCP5661 is a high performance, low dropout (LDO) linear voltage regulator designed for high power applications that require up to 1.0 A current. It is offered in both fixed and adjustable output versions. With output voltages as low as 0.9 V and ultra-fast response times for load transients, the NCP5661 also provides additional features such as Enable and Error Flag (for the fixed output version), increasing the utility of this device. A thermally robust, 5 pin DPAK or DFN 3.0 x 3.3 mm, combined with an architecture that offers low ground current (independent of load), provides for a superior high-current LDO solution.
Features
Ultra-Fast Transient Response (Settling Time: 1-3 µs
Low Noise Without Bypass Capacitor (26 µVrms)
Low Ground Current Independent of Load(3.0 mA Maximum)
Fixed/Adjustable Output Versions
Error Flag (Fixed Output Version)
0.9 V Reference Voltage for Ultra-Low Output Operation
Power Supply Rejection Ratio > 65 dB
Applications
Servers
Networking Equipment
Automotive
NCP5661DT12RKG
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 1.2 V
Single
Positive
1.2
1
9
1
1.3
65
26
DPAK-5
NCP5661DT18RKG
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 1.8 V
Single
Positive
1.8
1
9
1
1.3
65
26
DPAK-5
NCP5661DT25RKG
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable
Single
Positive
2.5
1
9
1
1.3
65
26
DPAK-5
NCP5661DT33RKG
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 3.3 V
Single
Positive
3.3
1
9
1
1.3
65
26
DPAK-5
NCP5661DTADJRKG
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : Adj
Single
Positive
Adjustable
1
9
1
1.3
65
26
DPAK-5
NCP5661MN12T2G
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 1.2 V
Single
Positive
1.2
1
9
1
1.3
65
26
DFN-6
NCP5661MN15T2G
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 1.5 V
Single
Positive
1.5
1
9
1
1.3
65
26
DFN-6
NCP5661MN18T2G
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 1.8 V
Single
Positive
1.8
1
9
1
1.3
65
26
DFN-6
NCP5661MN25T2G
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 2.5 V
Single
Positive
2.5
1
9
1
1.3
65
26
DFN-6
NCP5661MN28T2G
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 2.8 V
Single
Positive
2.8
1
9
1
1.3
65
26
DFN-6
NCP5661MN30T2G
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 3.0 V
Single
Positive
3
1
9
1
1.3
65
26
DFN-6
NCP5661MN33T2G
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 3.3 V
Single
Positive
3.3
1
9
1
1.3
65
26
DFN-6
NCP5661MNADJT2G
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : Adj
Single
Positive
Adjustable
1
9
1
1.3
65
26
DFN-6
NCV5661DT12RKG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 1.2 V
Single
Positive
1.2
1
9
1
1.3
65
26
DPAK-5
NCV5661DT18RKG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable
Single
Positive
1.8
1
9
1
1.3
65
26
DPAK-5
NCV5661DT33RKG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 3.3 V
Single
Positive
3.3
1
9
1
1.3
65
26
DPAK-5
NCV5661DTADJRKG
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : Adj
Single
Positive
Adjustable
1
9
1
1.3
65
26
DPAK-5
NCV5661MN12T2G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 1.2 V
Single
Positive
1.2
1
9
1
1.3
65
26
DFN-6
NCV5661MN15T2G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 1.5 V
Single
Positive
1.5
1
9
1
1.3
65
26
DFN-6
NCV5661MN18T2G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 1.8 V
Single
Positive
1.8
1
9
1
1.3
65
26
DFN-6
NCV5661MN25T2G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 2.5 V
Single
Positive
2.5
1
9
1
1.3
65
26
DFN-6
NCV5661MN28T2G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 2.8 V
Single
Positive
2.8
1
9
1
1.3
65
26
DFN-6
NCV5661MN30T2G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 3.0 V
Single
Positive
3
1
9
1
1.3
65
26
DFN-6
NCV5661MN33T2G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : 3.3 V
Single
Positive
3.3
1
9
1
1.3
65
26
DFN-6
NCV5661MNADJT2G
AEC Qualified
PPAP Capable
Pb-free
Halide free
Active
Linear Voltage Regulator, LDO, Fast Response, 1.0 A, with Enable, Vout : Adj
Single
Positive
Adjustable
1
9
1
1.3
65
26
DFN-6
Case Outlines
506AX
175AA