feedback
Rate this webpage

Need
Support?


NCP563: Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA

Overview
Specifications
Datasheet: 80 mA CMOS Low Iq Low-Dropout Voltage Regulator
Rev. 14 (122kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
This fixed output low dropout (LDO) linear voltage regulator is designed for handheld communication equipment and portable battery powered applications which require low quiescent. This series features an ultra-low quiescent current of 2.5 µA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, current limit, and temperature limit protection circuits. The NCP562 series provides an enable pin for ON/OFF control. The NCP562 has been designed to be used with low cost ceramic capacitors and requires a minimum output capacitor of 0.1 microF. The device is housed in the micro-miniature SC82-AB surface mount package. Standard voltage versions are 1.5, 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, 3.5 and 5.0 V. Other voltages are available in 100 mV steps. Pb-free plating options are available.
Features
 
  • Low Quiescent Current of 2.5 µA Typical
  • Low Output Voltage Option
  • Output Voltage Accuracy of 2.0%
  • Temperature Range of -40°C to 85°C
  • NCP562 Provides an Enable Pin
  • Pb-Free Packages are Available
Applications   End Products
  • Battery Powered Instruments
  • Hand-Held Instruments
 
  • Camcorders and Cameras
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP563SQ15T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 1.5 V SC-82AB-4 419C-02 1 Tape and Reel 3000 $0.22
NCP563SQ18T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 1.8 V SC-82AB-4 419C-02 1 Tape and Reel 3000 $0.22
NCP563SQ25T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 2.5 V SC-82AB-4 419C-02 1 Tape and Reel 3000 $0.22
NCP563SQ27T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 2.7 V SC-82AB-4 419C-02 1 Tape and Reel 3000 $0.22
NCP563SQ28T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 2.8 V SC-82AB-4 419C-02 1 Tape and Reel 3000 $0.22
NCP563SQ30T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 3.0 V SC-82AB-4 419C-02 1 Tape and Reel 3000 $0.22
NCP563SQ33T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 3.3 V SC-82AB-4 419C-02 1 Tape and Reel 3000 $0.22
NCP563SQ50T1G Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 5.0 V SC-82AB-4 419C-02 1 Tape and Reel 3000 $0.22
NCV563SQ15T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, 1.5V SC-82AB-4 419C-02 1 Tape and Reel 3000 $0.264
NCV563SQ33T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, 3.3V SC-82AB-4 419C-02 1 Tape and Reel 3000 $0.264
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 17 to 20
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 15,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 17 to 20
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 24,000
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 3,000
Market Leadtime (weeks) : 17 to 20
ON Semiconductor   (2015-07-08) : 6,000
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Datasheet: 80 mA CMOS Low Iq Low-Dropout Voltage Regulator
Rev. 14 (122kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 1.5 V   Single   Positive   1.5   0.08   6   0.55         SC-82AB-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 1.8 V   Single   Positive   1.8   0.08   6   0.4         SC-82AB-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 2.5 V   Single   Positive   2.5   0.08   6   0.25         SC-82AB-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 2.7 V   Single   Positive   2.7   0.08   6   0.23         SC-82AB-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 2.8 V   Single   Positive   2.8   0.08   6   0.23         SC-82AB-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 3.0 V   Single   Positive   3   0.08   6   0.2         SC-82AB-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 3.3 V   Single   Positive   3.3   0.08   6   0.19         SC-82AB-4 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, Vout: 5.0 V   Single   Positive   5   0.08   6   0.14         SC-82AB-4 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, 1.5V   Single   Positive   1.5   0.08   6           SC-82AB-4 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, CMOS Low Iq, 80 mA, 3.3V   Single   Positive   3.3   0.08   6           SC-82AB-4 
Previously Viewed Products
Clear List