feedback
Rate this webpage

Need
Support?


NCP5504: Linear Voltage Regulator, LDO, Dual Output, 250 mA

Overview
Specifications
Datasheet: 250 mA Dual Output Low Droput Linear Regulator
Rev. 4 (145.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
The NCP5504 is a dual output low dropout (LDO) linear voltage regulator with a +/-2.0% accuracy over the operating temperature range. It features a fixed output voltage of 3.3 V (contact factory for other fixed output voltage options) and an adjustable output that ranges from 1.25 V to 5.0 V. It is available in a 5 pin DPAK Pb-free package.

The NCP5504 LDO linear voltage regulator provides low noise operation without a bypass capacitor for the fixed output. This device has ripple rejection of 75 dB and a dropout voltage of 250 mV at 250 mA. The NCP5504 is suitable for post-regulation and power sensitive battery-operated applications.
Features
 
  • One Fixed and One Adjustable Output
  • Adjustable Output Voltage from 1.25 V to 5.0 V
  • Low Dropout Voltage of 250 mV Typical at 250 mA
  • Low Quiescent Current of 370 µA
  • Ripple Rejection of 75 dB
  • Temperature Range of -25°C to +85°C
  • Accuracy of 2.0% Over Temperature
  • Thermal Protection and Current Limit
Applications
  • Audio Visual Equipment
  • Battery Powered Consumer Products
  • Instrumentation
  • Computing and Networking Applications
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NCP5504DTRKG Active
Pb-free
Halide free
Linear Voltage Regulator, LDO, Dual Output, 250 mA DPAK-5 175AA 1 Tape and Reel 2500 $0.4267
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Datasheet: 250 mA Dual Output Low Droput Linear Regulator
Rev. 4 (145.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Output Polarity VO (V) IO Typ (A) VI Max (V) VDO Typ (V) Iq Typ (mA) PSRR (dB) Noise (µVrms) Package Type
 Pb-free 
 Halide free 
 Active     Linear Voltage Regulator, LDO, Dual Output, 250 mA   Dual   Positive   3.3, Adj.   0.25   18   0.25   0.37   60   90   DPAK-5 
Previously Viewed Products
Clear List