Dual Out-of-Phase Synchronous Buck Controller

Favorite

Overview

The NCP5422A is a dual N-channel synchronous buck regulator controller. It contains all the circuitry required for two independent buck regulators and utilizes the V2 control method to achieve the fastest possible transient response and best overall regulation, while using the least number of external components. The NCP5422A features out-of-phase synchronization between the channels, reducing the input filter requirement. The NCP5422A also provides undervoltage lockout, Soft Start, built in adaptive non-overlap time and hiccup mode overcurrent protection.

  • V2 Control Topology
  • Hiccup Mode Overcurrent Protection
  • 150ns Transient Response
  • Programmable Soft Start
  • 100% Duty Cycle for Enhanced Transient Response
  • 150 kHz to 600 kHz Programmable Frequency Operation
  • Switching Frequency Set by Single Resistor
  • Out-Of-Phase Synchronization Between Channels
  • Undervoltage Lockout
  • Both Gate Drive Outputs Held Low During Fault Condition
  • Pb free package available
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

NCP5422ADR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

235

REEL

2500

N

Step-Down

1

V2

10.8

13.2

Up to 600

Price N/A

More Details

NCP5422ADR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Step-Down

1

V2

10.8

13.2

Up to 600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :